Type: TPOne Retail
Type: TPOne Retail

TPOne-RF + RX1-S

Product details

Gross weight 0.46 kg
Net weight 0.1 kg
EAN 5013567423477

 

Ambient temperature [°C] [Max] 45 °C
Automatic daylight saving Yes
Back lit display Yes
Ball hardness test [°C] 75 °C
Battery type 2 x AA alkaline batteries
Built In sensor Yes
Chrono-proportional control Yes
Clock display AM/PM or 24 hour display
Control pollution Degree 2
Delayed start control Yes
Depth [mm] 30 mm
Description TPOne-RF + RX1-S, Battery powered RF electronic programmable room thermostat and single channel RF receiver
Design standard EN 60730-2-9
Displays time or temperature Yes
Factory pre-set programmes Yes
Factory set calendar clock No
Frequency [Hz] 50/60 Hz
Frost protection Yes
Height [mm] 66 mm
Holiday function Yes
Low battery indicator Yes
Media A
On/Off control Yes
On/Offs Per Day 6
Optimum start control Yes
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Override function Yes
Product group Programmable Room Thermostats
Rated impulse voltage [kV] 2.5 kV
Remote sensor option Yes
RF frequency [MHz] 433.92 MHz
RF range [m] 30 m
Schedule type 7 day, 5/2 day, 24 hour
Selectable °C or °F Yes
Service Interval timer Yes
Supply Type Batteries + 230Vac Receiver
Supply voltage range [V] AC 230 V
Switch off Yes
Switch type SPDT
Temperature [°C] [Max] 35 °C
Temperature [°C] [Min] 5 °C
Temperature accuracy ±1°C
Thermostat mode Yes
Tolerance ±15%
Type TPOne Retail
Width [mm] 155 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services