Type: TP5000-RF
Type: TP5000-RF

087N791201

TP5001-RF

Product details

Gross weight 0.28 kg
Net weight 0.28 kg
EAN 5702420079400

 

Ambient temperature [°C] [Max] 45 °C
Automatic daylight saving Yes
Back lit display No
Ball hardness test [°C] 75 °C
Battery type 2 x AA alkaline batteries
Built In sensor Yes
Clock display AM/PM or 24 hour display
Control pollution Degree 2
Delayed start control Yes
Depth [mm] 28 mm
Description Battery powered electronic programmable room thermostat with wireless communication offering up to six time and temperature changes per day.
With built-in sensor and service interval timer.
Design standard EN 300220
Displays time or temperature Yes
Factory pre-set programmes Yes
Factory set calendar clock Yes
Frost protection Yes
Height [mm] 88 mm
Low battery indicator Yes
Media A
On/Off control Yes
On/off modulating control Yes
On/Offs Per Day 6
Optimum start control Yes
Override function Yes
Product group Programmable Room Thermostats
Programmable off feature Yes
Rated impulse voltage [kV] 2.5 kV
Remote sensor option No
RF frequency [MHz] 433.92 MHz
RF range [m] 30 m
Schedule type 5/2 day, 24 hour
Selectable °C or °F Yes
Service Interval timer No
Supply Type Batteries
Switch off Yes
Temperature [°C] [Max] 30 °C
Temperature [°C] [Min] 5 °C
Temperature accuracy ±1°C
Thermostat mode Yes
Type TP5000-RF
Width [mm] 110 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services