VFY-Disc, Polyamid
065B7555
This product has been discontinued.
VFY-Disc PN16 DN50 PA
VFY-Disc PN16 DN50 PA
Gross weight | 0.12 Kg |
Net weight | 0.12 Kg |
EAN | 5710104066011 |
Gross weight | 0.12 Kg |
Net weight | 0.12 Kg |
EAN | 5710104066011 |
Description | VFY-Disc PN16 DN50 PA |
Diameter [mm] | 50 mm |
Diameter [mm] [Max] | 50 mm |
Pressure nominal [bar] | 16 bar |
Product group | Butterfly valves accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | VFY-Disc |
Valve disc material | Polyamid |
Valve type | Spare Disc |
Description | VFY-Disc PN16 DN50 PA |
Diameter [mm] | 50 mm |
Diameter [mm] [Max] | 50 mm |
Pressure nominal [bar] | 16 bar |
Product group | Butterfly valves accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | VFY-Disc |
Valve disc material | Polyamid |
Valve type | Spare Disc |