Oil Nozzles, SFD, 0.85 gal/h, 3.28 kg/h, 80 °, Solid

030F8018

0.85GAL 80SFD

Product details

Gross weight 0.03 Kg
Net weight 0.025 Kg
Volume 0.018 Liter
EAN 5702425063619

 

Capacity [kg/h] 3.28 kg/h
Capacity [kW] 0 kW
Capacity [l/h] 0 L/h
Capacity [USgal/h] 0.85 gal/h
CE evaluated Out of scope
CEN Yes
China RoHS compliance Out of scope
Description 0.85GAL 80SFD
EU RoHS compliance Yes
EU RoHS exemption clause No
Filter grade [µm] 30-40
Filter type Double filter (sinter)
In scope of WEEE and contain batteries No
LE anti-drip valve No
Material type Steel
Packing format Single pack
Product group Oil Nozzles
Quantity per packing format 12 pc
REACH Candidate List substances No
Reference point 7 bar, 3.4 cSt, 820 kg/m³
Shape Round
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 80 °
Spray pattern Solid
spray pattern marking SFD
Type SFD
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality