Oil Burner Controls, OBC 80 Series, Number of stages: 2, Industrial pack
057H8805
This product has been discontinued.
OBC 84.10 OEM
OBC 84.10 OEM
Gross weight | 0.146 Kg |
Net weight | 0.145 Kg |
Volume | 0.768 Liter |
EAN | 5702425122583 |
Gross weight | 0.146 Kg |
Net weight | 0.145 Kg |
Volume | 0.768 Liter |
EAN | 5702425122583 |
1 or 2 stage | 2 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Description | OBC 84.10 OEM |
EU RoHS compliance | Out of scope |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Number of stages | 2 |
Packing format | Industrial pack |
Postignition time [s] | 2 " |
Postpurge time [s] | 0 " |
Preignition time [s] | 25 " |
Prepurge time [s] | 25 " |
Product group | Oil Burner Controls |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Safety time [s] | 5 " |
Supply voltage [V] | 230 V |
Supply voltage [V] AC [max] | 253 V |
Supply voltage [V] AC [min] | 195 V |
Type | OBC 80 Series |
UK RoHS compliance | Out of scope |
1 or 2 stage | 2 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Description | OBC 84.10 OEM |
EU RoHS compliance | Out of scope |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Number of stages | 2 |
Packing format | Industrial pack |
Postignition time [s] | 2 " |
Postpurge time [s] | 0 " |
Preignition time [s] | 25 " |
Prepurge time [s] | 25 " |
Product group | Oil Burner Controls |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Safety time [s] | 5 " |
Supply voltage [V] | 230 V |
Supply voltage [V] AC [max] | 253 V |
Supply voltage [V] AC [min] | 195 V |
Type | OBC 80 Series |
UK RoHS compliance | Out of scope |