Spare part, ICFF 20 ICFF SS 20, Filter element 150u/100 mesh
027L0801
Product Type: Spare part, Used for product: ICFF 20 ICFF SS 20, Type designation: Filter element 150u/100 mesh
Product Type: Spare part, Used for product: ICFF 20 ICFF SS 20, Type designation: Filter element 150u/100 mesh
Gross weight | 0.016 Kg |
Net weight | 0.011 Kg |
Volume | 0.093 Liter |
EAN | 5715162143964 |
Gross weight | 0.016 Kg |
Net weight | 0.011 Kg |
Volume | 0.093 Liter |
EAN | 5715162143964 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICF spare parts |
Product Name Description | Filter element |
Quantity per packing format | 40 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Filter element 150u/100 mesh |
UK RoHS compliance | Out of scope |
Used for product | ICFF 20 ICFF SS 20 |
Used for product comments | Incl. adaptor and insert |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICF spare parts |
Product Name Description | Filter element |
Quantity per packing format | 40 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Filter element 150u/100 mesh |
UK RoHS compliance | Out of scope |
Used for product | ICFF 20 ICFF SS 20 |
Used for product comments | Incl. adaptor and insert |