MCD50744BT5G4X00CV1

134N9368

MCD50744BT5G4X00CV1
VLT® Soft Starter MCD 500
200-525 VAC, 744A, IP00,
Control Voltage: 24 VAC/VDC

Model code: MCD50744BT5G4X00CV1

Product details

Gross weight 60 kg
Net weight 60 kg
Volume 132.3 l
EAN 5710107953738

Sales restriction control

Matr grp for sales restriction 0001 No grouping

VLT® SOFT STARTER MCD500 SERIES

Product View (Switch) GLBL Global (Standard)
Product group MCD VLT® Soft Starter MCD
MCD Series 5 500
Current Rating 0744 744A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 5 200-525 VAC
Enclosure G4 Frame size 4
Reserved X Reserved
IP Rating 00 IP00
Control Voltage CV1 24 VAC/VDC
Typecode Part 1 MCD50744BT5G4X00CV1
Product Catalog GLBL Global (Standard)
Modelcode01 MCD50744BT5G4X00CV1
Calculated Gross Weight [kg] 74.5
Calculated Net Weight [kg] 60
Material Gross Weight 60
Material Net Weight 60
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality