MCD50632BT7G4X00CV2

134N9367

This product has been discontinued.

MCD50632BT7G4X00CV2
VLT® Soft Starter MCD 500
380-690 VAC, 632A, IP00,
Control Voltage: 110 VAC and 220 VAC

Model code: MCD50632BT7G4X00CV2

Product details

Gross weight 60 kg
Net weight 60 kg
Volume 132.3 l
EAN 5710107953721

VLT® SOFT STARTER MCD500 SERIES

Product View (Switch) GLBL Global (Standard)
Product group MCD VLT® Soft Starter MCD
MCD Series 5 500
Current Rating 0632 632A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 7 380-690 VAC
Enclosure G4 Frame size 4
Reserved X Reserved
IP Rating 00 IP00
Control Voltage CV2 110 VAC and 220 VAC
Typecode Part 1 MCD50632BT7G4X00CV2
Product Catalog GLBL Global (Standard)
Modelcode01 MCD50632BT7G4X00CV2
Calculated Gross Weight [kg] 74.5
Calculated Net Weight [kg] 60
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality