VLT® Sine-Wave Filter MCC 101

Shows 76 product(s)

130B2281

MCC101A48KT3E00A

Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 22 kW
Nominal power (200 - 240V): 11 kW
Continuous rated current: 48 A.
Max. Output frequency: 100 Hz
Max. Power loss: 270 W
Dimensions HxWxD: 530 (667) * X 158 X 258 mm
Weight: 34 kg

130B2282

MCC101A62KT3E00A

Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 30 kW
Nominal power (200 - 240V): 15 kW
Continuous rated current: 62 A.
Max. Output frequency: 100 Hz
Max. Power loss: 310 W
Dimensions HxWxD: 610 (747) * X 170 X 260 mm
Weight: 36 kg

130B2283

MCC101A75KT3E00A

Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 37 kW
Nominal power (200 - 240V): 18.5 kW
Continuous rated current: 75 A.
Max. Output frequency: 100 Hz
Max. Power loss: 350 W
Dimensions HxWxD: 610 (747) * X 170 X 260 mm
Weight: 50 kg

View: