VACON® RFI Filter

Shows 15 product(s)

RFI-0031-5-IP54 EMC filt 31A 500V

RFI-0031-5-IP54

RFI-0042-6-0, EMC filt 42A 690V IP00

RFI-0042-6-0

RFI-0061-5-IP54 EMC filt 61A 500V

RFI-0061-5-IP54

RFI-0100-6-0, EMC filt 100A 690V IP00

RFI-0100-6-0

RFI-0130-5-0, EMC filt 130A 500V IP00

RFI-0130-5-0

View: