Power Options
Power Options

VLT® dU/dt Filter MCC 102

VLT® dU/dt Filter reduces the rate of voltage rise on the motor terminals, and protects old or weak motor insulation against breakdown.

Product details

Filter current for 3 phase; 200 – 690V [A] 15-880
IP protection class IP00
IP20
IP protection class (UL-Type) IP54/type 12
Type Power Options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services