MSD510SDM512DAF1C010AD6E20FXXPNSXXTXXXXX

132X0084

MSD510SDM512DAF1C010AD6E20FXXPNSXXTXXXXX

VLT® Multiaxis Servo Drive MSD
MSD 510 Servo Drive Module 512
Double Axis Servo Drive, Frame Size 1 50 mm
(010A) 10 A RMS rated current
600 V DC Link Voltage, IP20
Without Feedback/ Sensorless
PROFINET, Standard
Safe Torque Off

Model code: MSD510SDM512DAF1C010AD6E20FXXPNSXXTXXXXX

Product details

Gross weight 4.4 kg
Net weight 3.5 kg
Volume 24.168 dm3
EAN 5715253147826

VLT® Multiaxis Servo Drive MSD 510

Product View (Switch) GLBL Global (Standard)
Product Group MSD510 VLT® Multiaxis Servo Drive MSD
Product Variant SDM512 MSD 510 Servo Drive Module 512
Drive Variant DA Double Axis Servo Drive
Frame Size F1 Frame Size 1 50 mm
Current Rating C010A (010A) 10 A RMS rated current
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E20 IP20
Drive Feedback FXX Without Feedback/ Sensorless
Bus System PN PROFINET
Firmware SXX Standard
Safety T Safe Torque Off
Reserved A XXX reserved
Reserved B XX reserved
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 MSD510SDM512DAF1C010AD6E20FXX
Typecode Part 2 PNSXXTXXXXX
Modelcode01 MSD510SDM512DAF1C010AD6E20FXX
Modelcode02 PNSXXTXXXXX
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Calculated Gross Weight [kg] 4.4
Calculated Net Weight [kg] 3.9
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality