Low Voltage Drive
Low Voltage Drive

VACON® NXP Liquid Cooled

VACON® NXP Liquid Cooled is well-suited to applications where air quality is critical, space is limited and efficient heat transfer is required.

Product details

Fieldbus PROFIBUS DP
DeviceNet
Modbus RTU
CANopen
Modbus TCP
PROFINET IO
EtherNet/IP
EtherCAT
IP protection class IP00
Overload rating (%) 10%
50%
Power Range for 3 phase; 380-500V [kW] 7.5-4140
Power Range for 3 phases; 525-690 V [kW] 110-5300
RFI filter C2
C3
Safety options STO
SS1
ATEX Thermistor input
Type Low Voltage Drive

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality