
VACON® NXP Common DC Bus
VACON® NXP Common DC bus components enable system integrators, machine builders and OEMs to design and build efficient industrial drive systems.
VACON® NXP Common DC bus components enable system integrators, machine builders and OEMs to design and build efficient industrial drive systems.
Fieldbus |
DeviceNet PROFIBUS DP CANopen Modbus RTU Modbus TCP PROFINET IO EtherNet/IP EtherCAT |
IP protection class |
IP21 IP00 |
IP protection class (UL-Type) | Type 1 |
Overload rating (%) |
10% 50% |
Power Range for 3 phase; 380-500V [kW] | 7.5-4100 |
Power Range for 3 phases; 525-690 V [kW] | 110-5300 |
Safety options |
STO SS1 ATEX Thermistor input |
Type | Low Voltage Drive |
Fieldbus |
DeviceNet PROFIBUS DP CANopen Modbus RTU Modbus TCP PROFINET IO EtherNet/IP EtherCAT |
IP protection class |
IP21 IP00 |
IP protection class (UL-Type) | Type 1 |
Overload rating (%) |
10% 50% |
Power Range for 3 phase; 380-500V [kW] | 7.5-4100 |
Power Range for 3 phases; 525-690 V [kW] | 110-5300 |
Safety options |
STO SS1 ATEX Thermistor input |
Type | Low Voltage Drive |