Low Voltage Drive
Low Voltage Drive

VACON® NXP Grid Converter assures a reliable grid in applications for energy storage and energy management.

Product details

Fieldbus PROFIBUS DP
DeviceNet
Modbus RTU
CANopen
Modbus TCP
PROFINET IO
EtherNet/IP
EtherCAT
IP protection class IP21
IP00
IP54
IP protection class (UL-Type) Type 1
Type 12
Overload rating (%) 10%
50%
Power Range for 3 phase; 380-500V [kW] 180-1100
Power Range for 3 phases; 525-690 V [kW] 2.2-2000
Product type Low Voltage Drive