Low Voltage Drive
Low Voltage Drive

VACON® NXP Air Cooled

VACON® NXP is designed for a broad range of demanding industrial applications focusing on higher power sizes and system drives.

Product details

Fieldbus PROFIBUS DP
DeviceNet
Modbus RTU
CANopen
Modbus TCP
PROFINET IO
EtherNet/IP
EtherCAT
IP protection class IP54
IP21
IP00
IP protection class (UL-Type) Type 1
Type 12
Overload rating (%) 10%
50%
Power Range for 3 phase; 380-500V [kW] 1.5-1500
Power range for 3 phases; 208-240 V [KW] 0.55-90
Power Range for 3 phases; 525-690 V [kW] 2.2-2000
RFI filter C2
C3
Safety options STO
SS1
ATEX Thermistor input
Type Low Voltage Drive

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality