Shows 1 product(s)
FCM106N2K2T4C55H1FSXXAX0E2N2K2150B35215
VLT® DriveMotor FCM
2.2 kW /3.0 HP
Three phase 380-480 VAC
Standard IP55/UL type 12
Integrated RFI filter C1
No options
Efficiency class IE2
Normal Overload
2,2kW / 3,0 HP shaft pow
1500 rpm nominal speed
Foot and Flange Mounting
215 mm