Low Voltage Drive
Low Voltage Drive

VACON® NXP Liquid Cooled Enclosed Drive

VACON® NXP Liquid Cooled drives are ideal for high-power applications offering active front-end technology in a compact IP54-rated enclosed drive package.

Product details

Fieldbus PROFIBUS DP
DeviceNet
Modbus RTU
CANopen
Modbus TCP
PROFINET IO
EtherNet/IP
EtherCAT
IP protection class IP54
IP protection class (UL-Type) Type 12
Power Range for 3 phase; 380-500V [kW] 700-1100
Power Range for 3 phases; 525-690 V [kW] 560-1550
Safety options STO
SS1
ATEX Thermistor input
Type Low Voltage Drive

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services