Accessories FC 51

Shows 19 product(s)

132B0100

VLT® Control Panel LCP 11 w/o potmeter

Local control panel for VLT® Micro Drive FC51. Enclosure IP20/Front
IP54. Numerical LCP with Quick-Menu for commissioning and local control.
Status readout, Hand/Auto-selection, Reset and Navigation keys, Copy and
parameter store functionality.

132B0101

VLT® Control Panel LCP 12, w. potmeter

Numerical control unit with integrated potentiometer for VLT Micro Drive
FC 51.
Fully enclosed housing design (IP 20 / front IP 54).
Quick menu for quick commissioning, manual / auto switchover and alarm
acknowledgment.
With copy function to save and transfer the device parameters.

132B0102

LCP Remote Mounting Kit,w/ 3m cable

Remote installation kit for VLT Micro Drive FC 51 for installing an LCP 11 or LCP
12 control unit in a control cabinet door or similar. (can also be retrofitted).
Contains fastening elements, seal and 3 m connection cable with plugs.
LCP is not included in the scope of delivery.
Minimum delivery quantity: 6 (in a collective box with individual packaging)

132B0106

Decoupling Plate Mounting Kit, M1, M2

EMC Disconnect Kit for VLT Micro Drive FC-051
For enclosure sizes M1 and M2.
Product group: M

View: