Decentral Drives

Shows 6 products

Low Voltage Drive

VACON® 20 X is robust and compact and offers extended flexibility in any kind of material-handling application.

Low Voltage Drive

VACON® 20 Cold Plate can be used in the best possible cooling configurations, such as passive heat sinks, liquid-bsed cooling or any other cold surface onto which the AC drive can be mounted.

Low Voltage Drive

VLT® DriveMotor FCP 106 can be attached to any standard induction or permanent magnet motor for full flexibility in system design and energy efficiency.

Low Voltage Drive

With a wide range of standard, integrated pump and fan features, the VLT® DriveMotor FCM 106 is a highly dedicated, space saving motor and control solution in the 0.55-7.5 kW range.

Low Voltage Drive

VLT® Decentral Drive FCD 302 can be mounted close to the motor and offers a high degree of flexibility and functionality in demanding applications.

View: