
VLT® AutomationDrive FC 302
VLT® AutomationDrive is a modular drive that's easy to configure, features a broad power range, and is designed to comply with all modern automation application requirements.
VLT® AutomationDrive is a modular drive that's easy to configure, features a broad power range, and is designed to comply with all modern automation application requirements.
Communications functionality integrated | Modbus RTU |
Communications functionality Optional |
PROFIBUS DP V1 PROFINET Powerlink DeviceNet CANopen Modbus TCP EtherNet/IP EtherCAT |
IP protection class |
IP20 IP00 |
IP protection class (UL-Type) |
IP21/Type 1 IP55/Type 12 IP54/type 12 IP66/Type 4X |
Other features |
Low harmonic drive 12 pulse drive |
Power Range for 3 phase; 380-500V [kW] | 0.37-1100 |
Power range for 3 phase; 200-240V (kW) | 0.25-37 |
Power Range for 3 phases; 525-600 V [HP] | 0.75-75 |
Power Range for 3 phases; 525-690 V [kW] | 1.1-1400 |
RFI filter |
C1 C2 C3 |
Type | Low Voltage Drive |
Communications functionality integrated | Modbus RTU |
Communications functionality Optional |
PROFIBUS DP V1 PROFINET Powerlink DeviceNet CANopen Modbus TCP EtherNet/IP EtherCAT |
IP protection class |
IP20 IP00 |
IP protection class (UL-Type) |
IP21/Type 1 IP55/Type 12 IP54/type 12 IP66/Type 4X |
Other features |
Low harmonic drive 12 pulse drive |
Power Range for 3 phase; 380-500V [kW] | 0.37-1100 |
Power range for 3 phase; 200-240V (kW) | 0.25-37 |
Power Range for 3 phases; 525-600 V [HP] | 0.75-75 |
Power Range for 3 phases; 525-690 V [kW] | 1.1-1400 |
RFI filter |
C1 C2 C3 |
Type | Low Voltage Drive |