OGDSK214K131401L06RXTB1P3S9010H1B180XXXX

134U8075

OGDSK214K131401L06RXTB1P3S9010H1B180XXXX
VLT® OneGearDrive
Standard, max 2.3 KW (V210),
14.13, 40 mm, Mild steel,
Without CSA/UL, Vertical, motor up, 180V DC brake (400V AC),
Terminal Box

Model code: OGDSK214K131401L06RXTB1P3S9010H1B180XXXX

Product details

Gross weight 28 kg
Net weight 27 kg
Volume 0.546 hl
EAN 5710108041168

VLT® ONEGEARDRIVE SERIES

Product View (Switch) GLBL Global (Standard)
Product Group OGD VLT® OneGearDrive®
Product Variant S Standard
Gear Type K Bevel Gear
Size 2 V210
Gear Ratio 14K13 14.13
Output Shaft Design 1 Hollow shaft
Output Shaft Size 40 40 mm
Output Shaft Material 1 Mild steel
Motor Size L06 max 2.3 KW (V210)
Reserved RX RX Reserved X
Motor Connection TB Terminal Box
Connector Position 1 Top
Installation Position P3 Vertical, motor up
Surface Coating S Standard
RAL Color Code 9010 Standard white
Lubricants H1 Food grade oil
Brake B180 180V DC brake (400V AC)
CSA / UL X Without CSA/UL
Reserved A X Reserved A
Reserved B X Reserved B
Reserved C X Reserved C
Typecode Part 1 OGDSK214K131401L06RXTB1P3
Typecode Part 2 S9010H1B180XXXX
Product Catalog NO_VIEW NO VIEW
Modelcode01 OGDSK214K131401L06RXTB1P3
Modelcode02 S9010H1B180XXXX
Calculated Gross Weight [kg] 28
Calculated Net Weight [kg] 27
Plant from Orderline C503
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality