Gear Motors
Gear Motors

VLT® OneGearDrive®

VLT® OneGearDrive is a highly efficient combination of a permanent magnet motor and optimized bevel gearing, powered by a central or decentral VLT® drive, that contributes significantly to operating and maintenance cost savings.

Product details

IP protection class IP67
IP67/IP69K
Other features Motor size max 2.2.kW
Power Range for 3 phase; 380 - 480V (kW) 0.75-2.2
Type Gear Motors

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services