OF7S1-S-AN-25-16A0-070-TX-E20

132H5074

Sine-wave Filter for FC OF7S1 for Frequency Converters
OF7S1-S-AN-25-16A0-070-TX-E20
Air-cooled, passive, 200-500 V AC
16 A, 70 Hz
Thermal Switch: None
IP20/Open Type
Sine-Wave Filter IP20 size 03
Other options according to model code

Model code: OF7S1-S-AN-25-16A0-070-TX-E20
Re-configure

Product details

Gross weight 14.7 Kilogram
Net weight 14 Kilogram
Volume 25.92 Liter
EAN 5714853340583

 

Calculated Gross Weight [kg] 14.7
Calculated Net Weight [kg] 14
Calculated Package Weight 0.7
Configuration code 01 OF7S1-S-AN-25-16A0-070-TX-E20
Cooling method -AN Air-cooled, passive
Current rating -16A0 16 A
ECCN EU Y901 Y901
ECCN US EAR99 EAR99
Frame designation S1A03 Sine-Wave Filter IP20 size 03
HELP CHAR -E20
Modelcode01 OF7S1-S-AN-25-16A0-070-TX-E20
Nominal frequency -070 70 Hz
Options ACFRO Filter related options
Product Catalog NO_VIEW NO VIEW
Product Hierarchy 88D48D7217647
Product series OF7S1 Sine-wave Filter for FC OF7S1
Product target -S Frequency Converters
Product View (Default) Global (Standard)
Product View (Switch) GLBL Global (Standard)
Protection rating -E20 IP20/Open Type
Salescode part 1 OF7S1-S-AN-25-16A0-070-TX-E20 OF7S1-S-AN-25-16A0-070-TX-E20
STAT NO 17647
Thermal protection -TX None
Typecode Part 1 OF7S1-S-AN-25-16A0-070-TX-E20
Vendor ERR01 Cannot Determine Vendor
Voltage class -25 200-500 V AC

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality