MCC102A800TME00B

130B2853

du / dt filter for FC 100 / FC 200 and FC300
Degree of protection: IP00
Nominal power (380 - 440V): 500 kW
Nominal power (441 - 500V): 560 kW
Nominal power (525 - 550V): 500 kW
Nominal power (551 - 690V): 630 kW
Max. Continuous rated current: 880 A
Max. Output frequency: 50 Hz
Max. Power loss: 850 W
Dimensions HxWxD: 400 x 290 x 283 mm
Weight: 72 kg

Product details

Gross weight 72 kg
Net weight 72 kg
Volume 21.734 l
EAN 5710107608959

DD Power Options Class

Product Series VLT® dU/dt filter

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality