Transducer Card 500V Marine Frame C1
130B1889
For devices manufactured before week 6, 2010, purchase of busbar
130B9977 is additionally required.
For devices manufactured before week 6, 2010, purchase of busbar
130B9977 is additionally required.
Gross weight | 0.7 kg |
Net weight | 0.7 kg |
Volume | 0.037 hl |
EAN | 5710107584055 |
Gross weight | 0.7 kg |
Net weight | 0.7 kg |
Volume | 0.037 hl |
EAN | 5710107584055 |
Printed Circuit Assemblies | Repair kit transducer |
Printed Circuit Assemblies | Repair kit transducer |
Frame Size |
C3 C1 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
RFI Filter | (H5) Maritime use excl. EMC. |
Frame Size |
C3 C1 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
RFI Filter | (H5) Maritime use excl. EMC. |
Frame Size |
C3 C1 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
RFI Filter | (H5) Maritime use excl. EMC. |
Frame Size |
C3 C1 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
RFI Filter | (H5) Maritime use excl. EMC. |
DrivePro category | Spare Part |
Frame Size |
C3 C1 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
RFI Filter | (H5)Marine,ruggedis RFI A2(C3) |
DrivePro category | Spare Part |
Frame Size |
C3 C1 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
RFI Filter | (H5)Marine,ruggedis RFI A2(C3) |
Frame Size | C1 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
RFI Filter | (H5) Maritime use excl. EMC. |
Frame Size | C1 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
RFI Filter | (H5) Maritime use excl. EMC. |