Product details

Gross weight 2.378 kg
Net weight 1.879 kg
Volume 0.197 hl
EAN 5710107584215

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size B1
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P7K5) 7.5 KW / 10 HP
RFI Filter (H5) Maritime use excl. EMC.

SPARE PARTS FC 200 SERIES

Frame Size B1
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P7K5) 7.5 KW / 10 HP
RFI Filter (H5) Maritime use excl. EMC.

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size B1
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P5K5) 5.5 KW / 7.5 HP
RFI Filter (H5)Marine,ruggedis RFI A2(C3)

SPARE PARTS FC 103 SERIES

Frame Size B1
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating 7.5 KW / 10 HP
RFI Filter (H5) Maritime use excl. EMC.

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality