Product details

Gross weight 2.3 kg
Net weight 2 kg
Volume 0.198 hl
EAN 5710107583942

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size B3
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P5K5) 5.5 KW / 7.5 HP

SPARE PARTS FC 200 SERIES

Frame Size B3
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P5K5) 5.5 KW / 7.5 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size B3
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P5K5) 5.5 KW / 7.5 HP

SPARE PARTS FC 103 SERIES

Frame Size B3
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating 5.5 KW / 7.5 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality