Product details

Gross weight 2.6 kg
Net weight 2 kg
Volume 0.202 hl
EAN 5710107584048

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size B1
Mains Voltage (2) 200 - 240 VAC
Phase (S) Single phase
Power Rating (P5K5) 5.5 KW / 7.5 HP

SPARE PARTS FC 200 SERIES

Frame Size B1
Mains Voltage (2) 200 - 240 VAC
Phase (S) Single phase
Power Rating (P5K5) 5.5 KW / 7.5 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality