Product details

Gross weight 3 kg
Net weight 2.8 kg
Volume 0.199 hl
EAN 5710107583553

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size B2
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P30K) 30 KW / 40 HP

SPARE PARTS FC 200 SERIES

Frame Size B2
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P30K) 30 KW / 40 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size B2
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P22K) 22 KW / 30 HP

SPARE PARTS FC 103 SERIES

Frame Size B2
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating 30 KW / 40 HP

SPAREPARTS for FC-321

/Power Rating (P22K) 22 KW / 30 HP
/Voltage Three phase 525-600 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality