Product details

Gross weight 2 kg
Net weight 2 kg
Volume 0 l
EAN 5710107583331

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size B3
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size B3
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP

SPARE PARTS FC 300 SERIES

Frame Size B3
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P15K) 15 KW / 20 HP

SPARE PARTS FC 103 SERIES

Frame Size B3
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating 18.5 KW / 25 HP

SPAREPARTS for FC-321

/Power Rating (P15K) 15 KW / 20 HP
/Voltage Three phase 525-600 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality