Product details

Gross weight 1.105 kg
Net weight 0.493 kg
Volume 11.379 dm3
EAN 5710107583621

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size C1
Mains Voltage (4) 380 - 480 VAC
Phase (S) Single phase
Power Rating (P18K) 18.5 KW / 25 HP

SPARE PARTS FC 200 SERIES

Frame Size C1
Mains Voltage (4) 380 - 480 VAC
Phase (S) Single phase
Power Rating (P18K) 18.5 KW / 25 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality