Power Card 18kW 200V H5 filter
130B1984
If the drive is build before April 1th 2013 replacement of the power
card is not possible and the whole drive will have to be replaced.
If the drive is build before April 1th 2013 replacement of the power
card is not possible and the whole drive will have to be replaced.
Gross weight | 1.469 kg |
Net weight | 1.074 kg |
Volume | 11.379 dm3 |
EAN | 5710107583119 |
Gross weight | 1.469 kg |
Net weight | 1.074 kg |
Volume | 11.379 dm3 |
EAN | 5710107583119 |
Printed Circuit Assemblies | Power card |
Printed Circuit Assemblies | Power card |
Frame Size | B4 |
Mains Voltage | (2) 200 - 240 VAC |
Phase | (T) Three phase |
Power Rating | (P18K) 18.5 KW / 25 HP |
RFI Filter | (H5) Maritime use excl. EMC. |
Frame Size | B4 |
Mains Voltage | (2) 200 - 240 VAC |
Phase | (T) Three phase |
Power Rating | (P18K) 18.5 KW / 25 HP |
RFI Filter | (H5) Maritime use excl. EMC. |
Frame Size | B4 |
Mains Voltage | (2) 200 - 240 VAC |
Phase | (T) Three phase |
Power Rating | (P18K) 18.5 KW / 25 HP |
RFI Filter | (H5) Maritime use excl. EMC. |
Frame Size | B4 |
Mains Voltage | (2) 200 - 240 VAC |
Phase | (T) Three phase |
Power Rating | (P18K) 18.5 KW / 25 HP |
RFI Filter | (H5) Maritime use excl. EMC. |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size | B4 |
Mains Voltage | (2) 200 - 240 VAC |
Phase | (T) Three phase |
Power Rating | (P15K) 15 KW / 20 HP |
RFI Filter | (H5)Marine,ruggedis RFI A2(C3) |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size | B4 |
Mains Voltage | (2) 200 - 240 VAC |
Phase | (T) Three phase |
Power Rating | (P15K) 15 KW / 20 HP |
RFI Filter | (H5)Marine,ruggedis RFI A2(C3) |
Frame Size | B4 |
Mains Voltage | (2) 200 - 240 VAC |
Phase | (T) Three phase |
Power Rating | 18.5 KW / 25 HP |
RFI Filter | (H5) Maritime use excl. EMC. |
Frame Size | B4 |
Mains Voltage | (2) 200 - 240 VAC |
Phase | (T) Three phase |
Power Rating | 18.5 KW / 25 HP |
RFI Filter | (H5) Maritime use excl. EMC. |