Product details

Gross weight 2 kg
Net weight 1.8 kg
Volume 20.767 dm3
EAN 5710107583362

Printed Circuit Board (PCA)

Printed Circuit Assemblies DC link

SPARE PARTS FC 100 SERIES

DrivePro category Spare Part
Frame Size B4
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP
(P30K) 30 KW / 40 HP
(P22K) 22 KW / 30 HP

SPARE PARTS FC 200 SERIES

Frame Size B4
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP
(P30K) 30 KW / 40 HP
(P22K) 22 KW / 30 HP

SPARE PARTS FC 300 SERIES

Frame Size B4
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP
(P30K) 30 KW / 40 HP
(P22K) 22 KW / 30 HP

SPARE PARTS FC 101 SERIES

/Frame Size B4
H6
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P30K) 30 KW / 40 HP
(P22K) 22 KW / 30 HP

SPARE PARTS FC 103 SERIES

Frame Size B4
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating 37 KW / 50 HP
30 KW / 40 HP
22 KW / 30 HP

SPAREPARTS for FC-321

/Power Rating (P18K) 18.5 KW / 25 HP
(P30K) 30 KW / 40 HP
(P22K) 22 KW / 30 HP
/Voltage Three phase 525-600 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality