Product details

Gross weight 0.5 kg
Net weight 0.45 kg
Volume 0.037 hl
EAN 5710107584017

Printed Circuit Board (PCA)

Printed Circuit Assemblies Repair kit transducer

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
Power Rating (P90K) 90 KW / 125 HP
(P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 200 SERIES

Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
Power Rating (P90K) 90 KW / 125 HP
(P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 300 SERIES

Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
Power Rating (P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P30K) 30 KW / 40 HP
(P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 103 SERIES

Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
Power Rating 90 KW / 125 HP
37 KW / 50 HP
75 KW / 100 HP
55 KW / 75 HP
45 KW / 60 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality