Cur. trans.card 500V frame C2/C4/H7,8/I8

130B1897

Cur. transducercard 500V frame C2 and C4

Product details

Gross weight 0.568 kg
Net weight 0.494 kg
Volume 3.723 dm3
EAN 5710107583973

Printed Circuit Board (PCA)

Printed Circuit Assemblies Repair kit transducer

SPARE PARTS FC 100 SERIES

Frame Size C4
C2
Mains Voltage (4) 380 - 480 VAC

SPARE PARTS FC 200 SERIES

Frame Size C4
C2
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
RFI Filter RFI C2
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size C4
C2
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
RFI Filter RFI C2
(H1) RFI Class A1/B (C1)
(H2) RFI Class A2 (C3)
(H3) RFI Class A1/B (C1)

SPARE PARTS FC 101 SERIES

/Frame Size H8
I8
H7
Mains Voltage (4) 380 - 480 VAC
Power Rating (P90K) 90 KW / 125 HP
(P75K) 75 KW / 100 HP
RFI Filter (H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl

SPARE PARTS FC 103 SERIES

Frame Size C4
C2
Mains Voltage (4) 380 - 480 VAC

SPARE PARTS FC 131 SERIES

/Frame Size I8
/Power size 90 KW / 125 HP
75 kW / 100 HP
/Product group VLT® HVAC Drive FC -
/Series 131

SPAREPARTS for FC-321

/RFI Filter RFI Class A2 (C3)
/Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality