Cur. trans.card 200V frame C1/C3/H7/I7
130B1896
For devices manufactured before week 6, 2010, purchase of busbar
130B9977 is additionally required.
For devices manufactured before week 6, 2010, purchase of busbar
130B9977 is additionally required.
Gross weight | 1.3 kg |
Net weight | 1.3 kg |
Volume | 0.037 hl |
EAN | 5710107583980 |
Gross weight | 1.3 kg |
Net weight | 1.3 kg |
Volume | 0.037 hl |
EAN | 5710107583980 |
Printed Circuit Assemblies | Repair kit transducer |
Printed Circuit Assemblies | Repair kit transducer |
DrivePro category |
Suitcase spare part Spare Part |
Frame Size |
C3 C1 |
Mains Voltage | (2) 200 - 240 VAC |
RFI Filter |
(H1) RFI filter Class A1 / B (H2) RFI filter Class A2 (H3) RFI filter Class A1/B rcl |
DrivePro category |
Suitcase spare part Spare Part |
Frame Size |
C3 C1 |
Mains Voltage | (2) 200 - 240 VAC |
RFI Filter |
(H1) RFI filter Class A1 / B (H2) RFI filter Class A2 (H3) RFI filter Class A1/B rcl |
Frame Size |
C3 C1 |
Mains Voltage | (2) 200 - 240 VAC |
RFI Filter |
RFI C2 (H1) RFI filter Class A1 / B (H2) RFI filter Class A2 (H3) RFI filter Class A1/B rcl |
Frame Size |
C3 C1 |
Mains Voltage | (2) 200 - 240 VAC |
RFI Filter |
RFI C2 (H1) RFI filter Class A1 / B (H2) RFI filter Class A2 (H3) RFI filter Class A1/B rcl |
Frame Size |
C3 C1 |
Mains Voltage | (2) 200 - 240 VAC |
Frame Size |
C3 C1 |
Mains Voltage | (2) 200 - 240 VAC |
/Frame Size |
I7 H7 |
Mains Voltage | (2) 200 - 240 VAC |
RFI Filter |
(H1) RFI filter Class A1 / B (H2) RFI filter Class A2 (H3) RFI filter Class A1/B rcl |
/Frame Size |
I7 H7 |
Mains Voltage | (2) 200 - 240 VAC |
RFI Filter |
(H1) RFI filter Class A1 / B (H2) RFI filter Class A2 (H3) RFI filter Class A1/B rcl |
Frame Size |
C3 C1 |
Mains Voltage | (2) 200 - 240 VAC |
RFI Filter |
(H1) RFI filter Class A1 / B (H2) RFI filter Class A2 (H3) RFI filter Class A1/B rcl |
Frame Size |
C3 C1 |
Mains Voltage | (2) 200 - 240 VAC |
RFI Filter |
(H1) RFI filter Class A1 / B (H2) RFI filter Class A2 (H3) RFI filter Class A1/B rcl |
/Voltage | Three phase 200-240 VAC |
/Voltage | Three phase 200-240 VAC |