Spare part, ICF 50-65, Defrost ANSI welding con.
027H5546
Product Type: Spare part, Used for product: ICF 50-65, Type designation: Defrost ANSI welding con.
Product Type: Spare part, Used for product: ICF 50-65, Type designation: Defrost ANSI welding con.
Gross weight | 0.863 Kg |
Net weight | 0.81 Kg |
Volume | 0.81 Liter |
EAN | 5702428932479 |
Gross weight | 0.863 Kg |
Net weight | 0.81 Kg |
Volume | 0.81 Liter |
EAN | 5702428932479 |
China RoHS compliance | Out of scope |
Connection notes | ANSI |
Connection size [in] | 1" |
Connection size [mm] | 25 mm |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Connection type | Butt weld |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICF spare parts |
Product Name Description | Welding connector |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Defrost ANSI welding con. |
UK RoHS compliance | Out of scope |
Used for product | ICF 50-65 |
Used for product comments | Defrost side ports DN 25 |
China RoHS compliance | Out of scope |
Connection notes | ANSI |
Connection size [in] | 1" |
Connection size [mm] | 25 mm |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Connection type | Butt weld |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICF spare parts |
Product Name Description | Welding connector |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Defrost ANSI welding con. |
UK RoHS compliance | Out of scope |
Used for product | ICF 50-65 |
Used for product comments | Defrost side ports DN 25 |