
009G7099
Inlet connection type: SOLDER, ODF, Outlet connection type: SOLDER, ODM
Inlet connection type: SOLDER, ODF, Outlet connection type: SOLDER, ODM
Gross weight | 2.59 kg |
Net weight | 2.23 kg |
EAN | 5702428183109 |
Gross weight | 2.59 kg |
Net weight | 2.23 kg |
EAN | 5702428183109 |
Access port | YES |
Approval |
CE UL |
Body material | Brass |
Connection material | Copper |
Cv value [gal/min] | 155.78 gal/min |
Direction | Straightway |
Equipment | Cap w. wire seal (EN 378 comp) |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 2-way arrow |
Inlet connection type | SOLDER, ODF |
Inlet size [in] | 1 5/8 IN |
Kv value [m³/h] | 134.76 m³/h |
Max. test pressure [bar] | 65 bar |
Max. test pressure [psig] | 940 psig |
Max. Working Pressure [bar] | 45 bar |
Max. Working Pressure [psig] | 650 psig |
Outlet connection type | SOLDER, ODM |
Outlet size [in] | 1 5/8 IN |
Packing format | Multi pack |
Panel mounting option | M6 × 1.0 (2 PC) |
Parts included | Schrader valve |
Product accessories | BM/GBC valve accessories |
Product description | Ball Valve |
Product family name | GBC |
Product group | Shut-off and regulating valves |
Product name | Shut-off ball valve |
Quantity per packing format | 4 pc |
Refrigerants |
R134a R22/R407C R404A/R507 R407A R407F R410A R448A R449A R450A R452A R513A R1234ze(E) |
Serviceable | BM/GBC valve spare parts |
Temperature range [°C] [Max] | 150 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 300 °F |
Temperature range [°F] [Min] | -40 °F |
Type | GBC 42s |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R410A R448A R449A R450A R452A R507A R513A |
Access port | YES |
Approval |
CE UL |
Body material | Brass |
Connection material | Copper |
Cv value [gal/min] | 155.78 gal/min |
Direction | Straightway |
Equipment | Cap w. wire seal (EN 378 comp) |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 2-way arrow |
Inlet connection type | SOLDER, ODF |
Inlet size [in] | 1 5/8 IN |
Kv value [m³/h] | 134.76 m³/h |
Max. test pressure [bar] | 65 bar |
Max. test pressure [psig] | 940 psig |
Max. Working Pressure [bar] | 45 bar |
Max. Working Pressure [psig] | 650 psig |
Outlet connection type | SOLDER, ODM |
Outlet size [in] | 1 5/8 IN |
Packing format | Multi pack |
Panel mounting option | M6 × 1.0 (2 PC) |
Parts included | Schrader valve |
Product accessories | BM/GBC valve accessories |
Product description | Ball Valve |
Product family name | GBC |
Product group | Shut-off and regulating valves |
Product name | Shut-off ball valve |
Quantity per packing format | 4 pc |
Refrigerants |
R134a R22/R407C R404A/R507 R407A R407F R410A R448A R449A R450A R452A R513A R1234ze(E) |
Serviceable | BM/GBC valve spare parts |
Temperature range [°C] [Max] | 150 °C |
Temperature range [°C] [Min] | -40 °C |
Temperature range [°F] [Max] | 300 °F |
Temperature range [°F] [Min] | -40 °F |
Type | GBC 42s |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R410A R448A R449A R450A R452A R507A R513A |