Shut-off ball valve, GBC 18s

009G7024

This product has been discontinued.
We have a replacement.

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 3/4 in, Outlet size [in]: 3/4 in

Product details

Gross weight 0.438 Kg
Net weight 0.374 Kg
Volume 0.752 Liter
EAN 5702428065597

 

Access port No
Approval C UL US LISTED
CE
EAC
UKCA
Body material Brass
China RoHS compliance Yes exceed limitations
Connection material Copper
Cv value [gal/min] 25.35 gal/min
Direction Straightway
Equipment Cap w. wire seal
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Bi-flow
Flow direction indicator Embossed 2-way arrow
Fluid Group 1
2
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [in] 3/4 in
Kv value [m³/h] 21.93 m³/h
Max. test pressure [bar] 65 bar
Max. test pressure [psig] 940 psig
Max. Working Pressure [bar] 45 bar
Max. Working Pressure [psig] 650 psig
Outlet connection type Solder, ODF
Outlet size [in] 3/4 in
Packing format Multi pack
Panel mounting option M4 × 0.7 (2 PC)
PED category Art. 4, par. 3
Product accessories BM/GBC valve accessories
Product group Shut-off and regulating valves
Product Name Description Shut-off ball valve
Quantity per packing format 25 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22/R407C
R32
R407A
R407F
R410A
R448A
R449A
R450A
R452A
R513A
R1234ze(E)
R404A/R507A
SCIP dossier no. 4b2fe785-688b-4157-ad7e-68b26c6e3e7b
Serviceable BM/GBC valve spare parts
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 300 °F
Temperature range [°F] [min] -40 °F
Type GBC 18s
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality