Seal kit set KDC/GVD 65 Hydrocarbon
148G3837
Seal kit set KDC/GVD 65 Hydrocarbon, Used for product: KDC/GVD 65 Hydrocarbon
Seal kit set KDC/GVD 65 Hydrocarbon, Used for product: KDC/GVD 65 Hydrocarbon
Gross weight | 0.116 Kg |
Net weight | 0.084 Kg |
Volume | 1.134 Liter |
EAN | 5702428950787 |
Gross weight | 0.116 Kg |
Net weight | 0.084 Kg |
Volume | 1.134 Liter |
EAN | 5702428950787 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Press. control valve sparepart |
Product Name Description | Seal kit |
Quantity per packing format | 12 pc |
Type | Seal kit |
Type designation | Seal Kit |
Used for product | KDC/GVD 65 Hydrocarbon |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Press. control valve sparepart |
Product Name Description | Seal kit |
Quantity per packing format | 12 pc |
Type | Seal kit |
Type designation | Seal Kit |
Used for product | KDC/GVD 65 Hydrocarbon |