Overhaul kit, Piston, sealing, packing gland
148B6160
Type designation: Piston, sealing, packing gland, Used for product: SCA 15-20
Type designation: Piston, sealing, packing gland, Used for product: SCA 15-20
Gross weight | 0.186 Kg |
Net weight | 0.155 Kg |
Volume | 0.634 Liter |
EAN | 5702428482110 |
Gross weight | 0.186 Kg |
Net weight | 0.155 Kg |
Volume | 0.634 Liter |
EAN | 5702428482110 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Type | Overhaul kit |
Type designation | Piston, sealing, packing gland |
Used for product | SCA 15-20 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Overhaul kit |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Type | Overhaul kit |
Type designation | Piston, sealing, packing gland |
Used for product | SCA 15-20 |