Spare part, RT; AKS; MP, Gasket
060B120866
Product Type: Spare part, Used for product: RT; AKS; MP, Type designation: Gasket, Gasket
Product Type: Spare part, Used for product: RT; AKS; MP, Type designation: Gasket, Gasket
Gross weight | 0.297 Kg |
Net weight | 0.054 Kg |
Volume | 0.001 Liter |
EAN | 5702428038980 |
Gross weight | 0.297 Kg |
Net weight | 0.054 Kg |
Volume | 0.001 Liter |
EAN | 5702428038980 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Generic spare parts |
Product Name Description | Gasket |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Gasket |
UK RoHS compliance | Out of scope |
Used for product |
AKS MP RT |
Used for product comments | For G3/8 A |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Generic spare parts |
Product Name Description | Gasket |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Gasket |
UK RoHS compliance | Out of scope |
Used for product |
AKS MP RT |
Used for product comments | For G3/8 A |