Solenoid Valves, Ammonia and Fluorinated Refrigerants

Shows 55 product(s)

032F2237

Solenoid valve, EVRST 20

Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 5.200, Kv value [m³/h]: 4.500

032F3050

Solenoid valve, EVRA 3

Solenoid valve, Product Type: EVRA 3, Function: NC, Inlet connection type: Flange, Outlet connection type: Flange

032F3080

Solenoid valve, EVRS 3

Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 0.270, Kv value [m³/h]: 0.230

032F3081

Solenoid valve, EVRS 3

Function: NC, Inlet connection type: Thread, Outlet connection type: Thread, Cv value [gal/min]: 0.270, Kv value [m³/h]: 0.230

032F3082

Solenoid valve, EVRS 10

Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 1.700, Kv value [m³/h]: 1.500

032F3083

Solenoid valve, EVRST 10

Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 1.700, Kv value [m³/h]: 1.500

032F3084

Solenoid valve, EVRS 15

Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 3.100, Kv value [m³/h]: 2.700

032F3085

Solenoid valve, EVRST 15

Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 3.100, Kv value [m³/h]: 2.700

032F3086

Solenoid valve, EVRS 20

Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 5.200, Kv value [m³/h]: 4.500

View: