Solenoid valve, EVRA 15

032F621832

Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 3.120, Kv value [m³/h]: 2.700

Product details

Gross weight 2.08 Kg
Net weight 1.831 Kg
Volume 6.248 Liter
EAN 5702428049740

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 80 °C
Ambient temperature range [°F] [max] 175 °F
Ambient temperature range [°F] [min] -40 °F
Approval EAC
LLC CDC TYSK
Body material Cast iron
China RoHS compliance Out of scope
Coil Yes
Coil connection Connection Box
Coil type BE230CS
Cv value [gal/min] 3.12 gal/min
Direction Straightway
Enclosure rating IP IP67
EU RoHS compliance Out of scope
Flow direction indicator Embossed 1-way arrow
Frequency [Hz] 50/60 Hz
Function NC
In scope of WEEE and contain batteries No
Inlet connection type Flange
Kv value [m³/h] 2.7 m³/h
Manual operation option No
Max. Working Pressure [bar] 42 bar
Max. Working Pressure [psig] 610 psig
MaxOPD[bar] 10W AC 21 bar
MaxOPD[bar] 20W DC 18 bar
Medium temp. range note Defrost max 130°C/265°F
Medium temperature range [°C] [max] 105 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 221 °F
Medium temperature range [°F] [min] -40 °F
MinODP [bar] 0.05 bar
MinODP [psi] 0.72 psi
Orifice size [mm] 15 mm
Outlet connection type Flange
Packing format Single pack
Parts Program name EVRA / EVRAT
Power consumption 10 W
Power consumption [W] 50Hz 17 W
Power consumption [W] 60Hz 14 W
Product accessories Flanges
Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R507A
Serviceable Solenoid valve spare parts
Supply voltage 50Hz Max [V] 230 V
Supply voltage 50Hz Min [V] 220 V
Supply voltage 60Hz Max [V] 230 V
Supply voltage 60Hz Min [V] 220 V
Supply voltage [V] AC [max] 230 V
Supply voltage [V] AC [min] 220 V
Type EVRA 15
Type designation Solenoid valve
UK RoHS compliance Out of scope
Valve operation Servo-diaphragm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality