Shows 159 product(s)
Inlet connection type: Butt weld, Inlet connection size [mm]: 6.0, Inlet connection size [in]: 1/4 in, Outlet connection size [mm]: 6.0, Outlet connection size [in]: 1/4 in, Max. Working Pressure [bar]: 52.0
Inlet connection type: Butt weld, Inlet connection size [mm]: 6.0, Inlet connection size [in]: 1/4 in, Outlet connection size [mm]: 6.0, Outlet connection size [in]: 1/4 in, Max. Working Pressure [bar]: 52.0
Inlet connection type: Butt weld, Inlet connection size [mm]: 6.0, Inlet connection size [in]: 1/4 in, Outlet connection size [mm]: 6.0, Outlet connection size [in]: 1/4 in, Max. Working Pressure [bar]: 52.0
Inlet connection type: Butt weld, Inlet connection size [mm]: 6.0, Inlet connection size [in]: 1/4 in, Outlet connection size [mm]: 6.0, Outlet connection size [in]: 1/4 in, Max. Working Pressure [bar]: 52.0
Inlet connection type: G, Inlet connection size [mm]: 25.0, Inlet connection size [in]: 1/2 A, Outlet connection size [mm]: 6.0, Outlet connection size [in]: 1/2 A, Max. Working Pressure [bar]: 52.0