Thermostatic expansion valve, TUBE, R410A
068U3594
Temperature range [°C]: -40 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 9.00, Orifice capacities [TR]: 2.50, Pressure equalization: Externally equalized
Temperature range [°C]: -40 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 9.00, Orifice capacities [TR]: 2.50, Pressure equalization: Externally equalized
Gross weight | 0.168 Kg |
Net weight | 0.154 Kg |
Volume | 0.5 Liter |
EAN | 5702428243612 |
Gross weight | 0.168 Kg |
Net weight | 0.154 Kg |
Volume | 0.5 Liter |
EAN | 5702428243612 |
Approval |
EAC LLC CDC TYSK UL |
Body material | Stainless steel |
Capillary tube length [in] | 59 in |
Capillary tube length [mm] | 1500 mm |
China RoHS compliance | Yes exceed limitations |
Connection material | Bi-metal: Steel/copper |
Direction | Angleway |
Equalization connection type | Solder, ODF |
Equalization size [mm] | 6 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Laser engraved 1-way arrow |
Fluid Group | 2 |
Identical product | 068U3613 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 6 mm |
Max. Working Pressure [bar] | 45.5 bar |
Max. Working Pressure [psig] | 660 psig |
MOP Point [psig] | MOP 165 |
MOP Point [°C] | 15 °C |
MOP Point [°F] | 60 °F |
Orifice capacities [kW] | 9 kW |
Orifice capacities [TR] | 2.5 TR |
Orifice size | 6 |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 12 mm |
Packing format | Industrial pack |
Parts included | Bulb strap |
PED category | Art. 4, par. 3 |
Pressure equalization | Externally equalized |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 45 pc |
Rated cap. cond. Range N [IMP] |
OS=7.2 ºF tcond=100 ºF tevap=40 ºF tliq=98 ºF |
Rated cap. cond. Range N [SI] |
OS=4K tcond=38 ºC tevap=4.4 ºC tliq=37 ºC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R410A |
SCIP dossier no. | 07795324-de66-41b2-9761-afe6640e393c |
SCIP dossier product name | TU/TC |
Serviceable | No |
Static Superheat (SS) [°C] | 4 °C |
Static Superheat (SS) [°F] | 7.2 °F |
Superheat setting | Adjustable |
Temperature range [°C] [max] | 10 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 50 °F |
Temperature range [°F] [min] | -40 °F |
Type | TUBE |
UK RoHS compliance | Out of scope |
UL approved refrigerants | R410A |
Approval |
EAC LLC CDC TYSK UL |
Body material | Stainless steel |
Capillary tube length [in] | 59 in |
Capillary tube length [mm] | 1500 mm |
China RoHS compliance | Yes exceed limitations |
Connection material | Bi-metal: Steel/copper |
Direction | Angleway |
Equalization connection type | Solder, ODF |
Equalization size [mm] | 6 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(c) |
Flow direction | Single-flow |
Flow direction indicator | Laser engraved 1-way arrow |
Fluid Group | 2 |
Identical product | 068U3613 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 6 mm |
Max. Working Pressure [bar] | 45.5 bar |
Max. Working Pressure [psig] | 660 psig |
MOP Point [psig] | MOP 165 |
MOP Point [°C] | 15 °C |
MOP Point [°F] | 60 °F |
Orifice capacities [kW] | 9 kW |
Orifice capacities [TR] | 2.5 TR |
Orifice size | 6 |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 12 mm |
Packing format | Industrial pack |
Parts included | Bulb strap |
PED category | Art. 4, par. 3 |
Pressure equalization | Externally equalized |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 45 pc |
Rated cap. cond. Range N [IMP] |
OS=7.2 ºF tcond=100 ºF tevap=40 ºF tliq=98 ºF |
Rated cap. cond. Range N [SI] |
OS=4K tcond=38 ºC tevap=4.4 ºC tliq=37 ºC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R410A |
SCIP dossier no. | 07795324-de66-41b2-9761-afe6640e393c |
SCIP dossier product name | TU/TC |
Serviceable | No |
Static Superheat (SS) [°C] | 4 °C |
Static Superheat (SS) [°F] | 7.2 °F |
Superheat setting | Adjustable |
Temperature range [°C] [max] | 10 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 50 °F |
Temperature range [°F] [min] | -40 °F |
Type | TUBE |
UK RoHS compliance | Out of scope |
UL approved refrigerants | R410A |