Thermostatic expansion valve, T 2, R134a/R513A
068Z3388
Temperature range [°C]: -40 - 10, MOP Point [°C]: 15, Pressure equalization: Internally equalized
Temperature range [°C]: -40 - 10, MOP Point [°C]: 15, Pressure equalization: Internally equalized
Gross weight | 0.3 Kg |
Net weight | 0.27 Kg |
Volume | 0.56 Liter |
EAN | 5702422124313 |
Gross weight | 0.3 Kg |
Net weight | 0.27 Kg |
Volume | 0.56 Liter |
EAN | 5702422124313 |
Approval |
EAC LLC CDC TYSK |
Body material | Brass |
Capillary tube length [in] | 59 in |
Capillary tube length [mm] | 1500 mm |
China RoHS compliance | Out of scope |
Connection material |
Brass Copper |
Direction | Angleway |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flare |
Inlet size [in] | 3/8 in |
Max. Working Pressure [bar] | 34 bar |
Max. Working Pressure [psig] | 500 psig |
MOP Point [psig] | MOP 55 |
MOP Point [°C] | 15 °C |
MOP Point [°F] | 60 °F |
Outlet connection type | Solder |
Outlet size [mm] | 12 mm |
Packing format | Multi pack |
Parts included | Bulb strap |
Parts Program name | T2/TE2 |
PED category | Art. 4, par. 3 |
Pressure equalization | Internally equalized |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 20 pc |
Rated cap. cond. Range N [IMP] |
OS=10.8 ºF tcond=100 ºF tevap=40 ºF tliq=98 ºF |
Rated cap. cond. Range N [SI] |
OS=6K tcond=38 ºC tevap=4.4 ºC tliq=37 ºC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a/R513A |
SCIP dossier no. | 6450ee16-252d-49df-8f77-4136a47bb857 |
SCIP dossier product name | T2/TE2 |
Serviceable | TXV spare parts |
Static Superheat (SS) [°C] | 4 °C |
Static Superheat (SS) [°F] | 7.2 °F |
Superheat setting | Adjustable |
Temperature range [°C] [max] | 10 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 50 °F |
Temperature range [°F] [min] | -40 °F |
Type | T 2 |
UA address | UA_2L.png |
UK RoHS compliance | Out of scope |
Approval |
EAC LLC CDC TYSK |
Body material | Brass |
Capillary tube length [in] | 59 in |
Capillary tube length [mm] | 1500 mm |
China RoHS compliance | Out of scope |
Connection material |
Brass Copper |
Direction | Angleway |
Flow direction | Single-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flare |
Inlet size [in] | 3/8 in |
Max. Working Pressure [bar] | 34 bar |
Max. Working Pressure [psig] | 500 psig |
MOP Point [psig] | MOP 55 |
MOP Point [°C] | 15 °C |
MOP Point [°F] | 60 °F |
Outlet connection type | Solder |
Outlet size [mm] | 12 mm |
Packing format | Multi pack |
Parts included | Bulb strap |
Parts Program name | T2/TE2 |
PED category | Art. 4, par. 3 |
Pressure equalization | Internally equalized |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 20 pc |
Rated cap. cond. Range N [IMP] |
OS=10.8 ºF tcond=100 ºF tevap=40 ºF tliq=98 ºF |
Rated cap. cond. Range N [SI] |
OS=6K tcond=38 ºC tevap=4.4 ºC tliq=37 ºC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a/R513A |
SCIP dossier no. | 6450ee16-252d-49df-8f77-4136a47bb857 |
SCIP dossier product name | T2/TE2 |
Serviceable | TXV spare parts |
Static Superheat (SS) [°C] | 4 °C |
Static Superheat (SS) [°F] | 7.2 °F |
Superheat setting | Adjustable |
Temperature range [°C] [max] | 10 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 50 °F |
Temperature range [°F] [min] | -40 °F |
Type | T 2 |
UA address | UA_2L.png |
UK RoHS compliance | Out of scope |