Electric Expansion Valves

Shows 24 product(s)

Electric expansion valve, AKV 10P0

Type: AKV 10P0, Inlet size [mm]: 10.00, Outlet size [mm]: 12.00, Approval: C UL US LISTED; EAC; LLC CDC EURO-TYSK, Cv value [gal/min]: 0.004, Packing format: Multi pack

Electric expansion valve, AKV 10P1

Type: AKV 10P1, Inlet size [mm]: 10.00, Outlet size [mm]: 12.00, Approval: C UL US LISTED; EAC; LLC CDC EURO-TYSK, Cv value [gal/min]: 0.010, Packing format: Multi pack

Electric expansion valve, AKV 10P2

Type: AKV 10P2, Inlet size [mm]: 10.00, Outlet size [mm]: 12.00, Approval: C UL US LISTED; EAC; LLC CDC EURO-TYSK, Cv value [gal/min]: 0.017, Packing format: Multi pack

Electric expansion valve, AKV 10P3

Type: AKV 10P3, Inlet size [mm]: 10.00, Outlet size [mm]: 12.00, Approval: C UL US LISTED; EAC; LLC CDC EURO-TYSK, Cv value [gal/min]: 0.027, Packing format: Multi pack

Electric expansion valve, AKV 10P5

Type: AKV 10P5, Inlet size [mm]: 10.00, Outlet size [mm]: 12.00, Approval: C UL US LISTED; EAC; LLC CDC EURO-TYSK, Cv value [gal/min]: 0.074, Packing format: Multi pack

View: