Electric expansion valve, AKVH 10-6

068F4084

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 0.114

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 0.353 Kg
Net weight 0.285 Kg
Volume 1.028 Liter
EAN 5702428257138

 

Actuator system [mm] 13.5 mm
Ambient temperature -50 - 50 °C
Ambient temperature range [°F] [max] 120 °F
Ambient temperature range [°F] [min] -58 °F
Approval EAC
LLC CDC TYSK
China RoHS compliance Out of scope
Coil No
Cv value [gal/min] 0.13 gal/min
Direction Angleway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(c)
Function NC
Identical product 068F4074
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [in] 3/8 in
Kv value [m³/h] 0.114 m³/h
Manual operation option No
Max. Working Pressure [bar] 90 bar
Max. Working Pressure [psig] 1305 psig
MaxOPD[bar] 10W AC 35 bar
MaxOPD[psi] 10W AC 505 psi
Medium temperature range [°C] [max] 60 °C
Medium temperature range [°C] [min] -50 °C
Medium temperature range [°F] [max] 140 °F
Medium temperature range [°F] [min] -58 °F
MinODP [bar] 0 bar
MinODP [psi] 0 psi
MOPD[bar/psi] 35 bar
Orifice size [mm] 1.7 mm
Outlet connection type Solder, ODF
Outlet size [in] 1/2 in
Packing format Multi pack
Product accessories Electric valve accessories
Product group Expansion valves
Product Name Description Electric expansion valve
Quantity per packing format 18 pc
Rated capacity R744 [kW] 13.2 kW
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R407F
R422B
R422D
R448A
R449A
R449B
R450A
R452A
R513A
R407H
R438A
R463A
R513B
R515A
R515B
R134a
R22
R23
R404A
R407A
R407C
R410A
R744
R507A
SCIP dossier no. d20fef86-9125-42d0-8579-71e1f708fb89
SCIP dossier product name AKV 10/AKV 10P/AKVH 10/AKVO 10/EVRP 3
Serviceable Electric valve spare parts
Type AKVH 10-6
Type designation Electric expansion valve
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality